5.9 AC Read Waveforms(1,2,3,4)
Note:
- CE may be delayed up to tACC‑tCE after the address transition without impact on tACC.
- OE may be delayed up to tCE‑tOE after the falling edge of CE without impact on tCE or by tACC‑tOE after an address change without impact on tACC.
- tDF is specified from OE or CE, whichever occurs first (CL = 5 pF).
- This parameter is characterized and is not 100% tested.