5.12 AC Write Characteristics

Table 5-3. AC Write Characteristics
ParameterSymbolMinimumMaximumUnits
Address, OE Setup TimetAS, tOES0—ns
Address Hold TimetAH100—ns
Chip Select Setup TimetCS0—ns
Chip Select Hold TimetCH0—ns
Write Pulse Width (WE or CE)tWP200—ns
Data Setup TimetDS100—ns
Data, OE Hold TimetDH, tOEH0—ns
Time to Data ValidtDVNR(1)—ns
Write Pulse Width HightWPH100—ns
Note:
  1. NR = No Restriction
  2. All byte write operations must be preceded by the SDP command sequence.