5.16 Software Protected Write Cycle Waveform(1,2,3)
Note:
- A0-A12 must conform to the addressing sequence for the first three bytes as shown above.
- A6 through A12 must specify the same page address during each high-to-low transition of WE (or CE) after the software code was entered.
- OE must be high only when WE and CE are both low.