2.10.1.3 “Power” Event Byte
The “power” event byte is located in the R13 AVR register.
|
Event |
Description |
|---|---|
|
PWRON |
This flag is set if a wake-up via pin 26 (PWRON) was detected. This flag is also set if a pin change occurs on pin 26. |
|
NPWRON6 |
This flag is set if a wake-up via pin 29 (NWPRON6) was detected. This flag is also set if a pin change occurs on pin 29. |
|
NPWRON5 |
This flag is set if a wake-up via pin 19 (NWPRON5) was detected. This flag is also set if a pin change occurs on pin 19. |
|
NPWRON4 |
This flag is set if a wake-up via pin 18 (NWPRON4) was detected. This flag is also set if a pin change occurs on pin 18. |
|
NPWRON3 |
This flag is set if a wake-up via pin 17 (NWPRON3) was detected. This flag is also set if a pin change occurs on pin 17. |
|
NPWRON2 |
This flag is set if a wake-up via pin 16 (NWPRON2) was detected. This flag is also set if a pin change occurs on pin 16. |
|
NPWRON1 |
This flag is set if a wake-up via pin 15 (NWPRON1) was detected. This flag is also set if a pin change occurs on pin 15. |