2.10.1.1 “System” Event Byte
The “system” event byte is located in the R15 AVR register.
|
Event |
Description |
|---|---|
|
SYS_ERR |
This flag is set if the firmware detects an error or inconsistency. If the SYS_ERR flag is raised, an error code is stored in the SRAM variable debug. The error codes are listed in Error Codes. |
|
CMD_RDY |
This flag is set every time the TXMode is ready and/or a tune and the check function finishes. |
|
SYS_RDY |
This flag is set after the system initialization completes. |
|
AVCCLOW |
This flag is set if an AVCCLOW interrupt occurs. |
|
LOWBATT |
This flag is set if a LOWBATT interrupt occurs. |
|
SFIFO |
This flag is set in RXMode/PollingMode if the SFIFO is filled with the number of bytes configured in eepServices.rssiSysConf.RSSIbuf. This flag is set in TXMode if the SFIFO is filled with the number of bytes configured in eepServices.txPreambleSysEvent.TxPreambleBuf. |
|
DFIFO_RX |
This flag is set in RXMode if the DFIFO is filled with the number of bytes configured in:
|
|
DFIFO_TX |
This flag is set in TXMode if the DFIFO is filled with the number of bytes configured in:
|