3.5.4.2 Power Setting and Matching to a 50Ω Load
By setting different values for the current sources using the RF front-end register FEPAC.PACR[5:0], the current of the sources can be adjusted for output power values between -12 dBm and +14.5 dBm. The output power shown in the following table can be achieved with an optimum load transformation using L15, C5 and C16 on the application board, as described in Application Board Design.
|
FEPAC.PACR [5:0] |
POUT/dBm Low-Band |
POUT/dBm High-Band |
FEPAC.PACR [5:0] |
POUT/dBm Low-Band |
POUT/dBm High-Band |
|---|---|---|---|---|---|
|
0 |
-11.80 |
-12.90 |
32 |
4.72 |
4.08 |
|
1 |
-11.30 |
-12.33 |
33 |
5.09 |
4.51 |
|
2 |
-10.70 |
-11.76 |
34 |
5.57 |
5.01 |
|
3 |
-10.20 |
-11.10 |
35 |
6.00 |
5.42 |
|
4 |
-9.70 |
-10.60 |
36 |
6.41 |
5.79 |
|
5 |
-9.20 |
-10.00 |
37 |
6.77 |
6.27 |
|
6 |
-8.60 |
-9.50 |
38 |
7.19 |
6.70 |
|
7 |
-8.00 |
-9.00 |
39 |
7.55 |
7.11 |
|
8 |
-7.50 |
-8.50 |
40 |
7.98 |
7.47 |
|
9 |
-7.00 |
-7.90 |
41 |
8.40 |
7.89 |
|
10 |
-6.40 |
-7.30 |
42 |
8.79 |
8.25 |
|
11 |
-5.90 |
-6.80 |
43 |
9.11 |
8.68 |
|
12 |
-5.30 |
-6.30 |
44 |
9.46 |
9.10 |
|
13 |
-4.77 |
-5.70 |
45 |
9.82 |
9.49 |
|
14 |
-4.17 |
-5.20 |
46 |
10.18 |
9.81 |
|
15 |
-3.67 |
-4.60 |
47 |
10.60 |
10.16 |
|
16 |
-3.12 |
-4.07 |
48 |
10.89 |
10.52 |
|
17 |
-2.56 |
-3.47 |
49 |
11.30 |
10.88 |
|
18 |
-2.10 |
-2.97 |
50 |
11.62 |
11.30 |
|
19 |
-1.58 |
-2.42 |
51 |
12.06 |
11.59 |
|
20 |
-1.08 |
-1.86 |
52 |
12.39 |
12.00 |
|
21 |
-0.50 |
-1.40 |
53 |
12.82 |
12.32 |
|
22 |
0.00 |
-0.88 |
54 |
13.22 |
12.76 |
|
23 |
0.41 |
-0.38 |
55 |
13.58 |
13.09 |
|
24 |
1.00 |
0.20 |
56 |
13.95 |
13.52 |
|
25 |
1.42 |
0.70 |
57 |
14.22 |
13.92 |
|
26 |
1.83 |
1.11 |
58 |
14.41 |
14.28 |
|
27 |
2.42 |
1.70 |
59 |
14.49 |
14.65 |
|
28 |
2.88 |
2.12 |
60 |
14.60 |
14,65 |
|
29 |
3.38 |
2.53 |
61 |
14.60 |
14.65 |
|
30 |
3.81 |
3.12 |
62 |
14.60 |
14.65 |
|
31 |
4.31 |
3.58 |
63 |
14.60 |
14.65 |
The following table shows the measured transformation of the power amplifier output to a 50Ω load connected to pin Ant1 of the application board as described in Application Board Design. The parameters no. 10.20 to 11.50 in RF Transmit Characteristics are measured with these transformations on the application board.
|
Frequency/Output Power [MHz/dBm] |
FEPAC. PACR [5:0] |
L15 |
C5 |
C16 |
Inductor Toko |
QL15 at fTX |
SRFL15 |
|---|---|---|---|---|---|---|---|
|
315 MHz/6 dBm |
35 |
47nH |
3.3 pF |
100 pF |
LL1005FHL47N |
16 |
1.5 GHz |
|
315 MHz/10 dBm |
46 |
27nH |
3.3 pF |
100 pF |
LL1005FHL27N |
19 |
2.1 GHz |
|
315 MHz/14 dBm |
56 |
15nH |
10 pF |
100 pF |
LL1005FHL15N |
19 |
2.8 GHz |
|
433.92 MHz/6 dBm |
35 |
33nH |
5.6 pF |
100 pF |
LL1005FHL33N |
20 |
2.1 GHz |
|
433.92 MHz/10 dBm |
46 |
22nH |
4.7 pF |
100 pF |
LL1005FHL22N |
22 |
2.5 GHz |
|
433.92 MHz/14 dBm |
56 |
10nH |
6.8 pF |
100 pF |
LL1005FHL10N |
24 |
4.3 GHz |
|
868.3 MHz/6 dBm |
36 |
8.2nH |
3.9 pF |
100 pF |
LL1005FHL8N2 |
33 |
4.7 GHz |
|
868.3 MHz/10 dBm |
47 |
5.6nH |
2.7 pF |
100 pF |
LL1005FHL5N6 |
32 |
6.1 GHz |
|
868.3 MHz/14 dBm |
57 |
2.7nH |
3.3 pF |
100 pF |
LL1005FHL2N7 |
30 |
9.6 GHz |
|
915 MHz/6 dBm |
36 |
5.6nH |
4.7 pF |
100 pF |
LL1005FHL5N6 |
33 |
6.1 GHz |
|
915 MHz/10 dBm |
47 |
3.9nH |
3.3 pF |
100 pF |
LL1005FHL3N9 |
32 |
7.4 GHz |
|
915 MHz/14 dBm |
57 |
1.2nH |
3.3 pF |
100 pF |
LL1005FHL1N2 |
28 |
16 GHz |