31.10.19 Programming the EEPROM
Before programming the EEPROM a Chip Erase must be performed. See Performing Chip Erase.
- Enter JTAG instruction PROG_COMMANDS.
- Enable EEPROM write using programming instruction 4a.
- Load address high byte using programming instruction 4b.
- Load address low byte using programming instruction 4c.
- Load data using programming instructions 4d and 4e.
- Repeat steps 4 and 5 for all data bytes in the page.
- Write the data using programming instruction 4f.
- Poll for EEPROM write complete using programming instruction 4g, or wait for tWLRH (refer to table Parallel Programming Characteristics, VCC = 5V ±10% in chapter Parallel Programming Characteristics).
- Repeat steps 3 to 8 until all data have been programmed.
Note that the PROG_PAGELOAD instruction can not be used when programming the EEPROM