31.10.16 Performing Chip Erase
- Enter JTAG instruction PROG_COMMANDS.
- Start chip erase using programming instruction 1a.
- Poll for chip erase complete using programming instruction 1b, or wait for tWLRH_CE (refer to table Command Byte Bit Coding in section Parallel Programming Parameters, Pin Mapping, and Commands).