Enable Fuse write using programming instruction 6a.
Load data byte using programming instructions 6b. A bit value of “0” will program the corresponding fuse, a “1” will unprogram the fuse.
Write Extended Fuse byte using programming instruction 6c.
Poll for Fuse write complete using
programming instruction 6d, or wait for tWLRH (refer to table Parallel
Programming Characteristics, VCC = 5V ±10% in chapter Parallel Programming
Characteristics).
Load data byte using programming instructions 6e. A bit value of “0” will program the
corresponding fuse, a “1” will unprogram the fuse.
Write Fuse high byte using programming instruction 6f.
Poll for Fuse write complete using
programming instruction 6g, or wait for tWLRH (refer to table Parallel
Programming Characteristics, VCC = 5V ±10% in chapter Parallel Programming
Characteristics).
Load data byte using programming instructions 6h. A “0” will program the fuse, a “1”
will unprogram the fuse.
Write Fuse low byte using programming instruction 6i.
Poll for Fuse write complete using
programming instruction 6j, or wait for tWLRH (refer to table Parallel
Programming Characteristics, VCC = 5V ±10% in chapter Parallel Programming
Characteristics).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.