31.10.14 Entering Programming Mode
- Enter JTAG instruction AVR_RESET and shift 1 in the Reset Register.
- Enter instruction PROG_ENABLE and shift 1010_0011_0111_0000 in the Programming Enable Register.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.