31.5.1.2 RC Oscillator Calibration Byte
This signature row location is loaded to OSCCAL-register during start-up.
Name: SIGROW_RCOC
Offset: 0x01
Reset: [RC oscillator calibration]
Property: -
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Register | RCOC[7:0] | |||||||
| Access | R | R | R | R | R | R | R | R |
| Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – RCOC[7:0]: RC Oscillator Calibration Byte