31.5.1.6 Y Coordinate
Name: SIGROW_YCOORDINATE
Offset: 0x17
Reset: [Y coordinate]
Property: -
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Register | YCOORDINATE[7:0] | |||||||
| Access | R | R | R | R | R | R | R | R |
| Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – YCOORDINATE[7:0]: Device Y Coordinate
Name: SIGROW_YCOORDINATE
Offset: 0x17
Reset: [Y coordinate]
Property: -
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Register | YCOORDINATE[7:0] | |||||||
| Access | R | R | R | R | R | R | R | R |
| Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – YCOORDINATE[7:0]: Device Y Coordinate
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.