31.5.1.4 Wafer Number
Name: SIGROW_WAFERNUM
Offset: 0x14
Reset: [wafer number]
Property: -
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Register | WAFERNUM[7:0] | |||||||
| Access | R | R | R | R | R | R | R | R |
| Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – SERNUM[7:0]: WAFERNUM[7:0]: Wafer Number
Name: SIGROW_WAFERNUM
Offset: 0x14
Reset: [wafer number]
Property: -
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Register | WAFERNUM[7:0] | |||||||
| Access | R | R | R | R | R | R | R | R |
| Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – SERNUM[7:0]: WAFERNUM[7:0]: Wafer Number
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.