27.6.2.1 Initialization
During Reset, all PORT lines are configured as inputs with input buffers, output buffers and pull disabled.
After reset, all standard function device I/O pads are connected to the PORT with outputs tri-stated and input buffers disabled, even if there is no clock running.
However, specific pins, such as those used for connection to a debugger, may be configured differently, as required by their special function.
The PORT requires the CLK_PORT_APB clock, which may be divided from the CPU main clock and allows the CPU to access the registers of PORT through the high-speed matrix and the AHB/APB bridge.
One clock cycle latency can be observed on the APB access in case of concurrent PORT accesses.