39.7.9 Data Buffer
Note: This register is write-synchronized: SYNCBUSY.DATABUF must be checked to ensure the
            DATABUF register synchronization is complete.
      | Name: | DATABUF | 
| Offset: | 0x0C | 
| Reset: | 0x0000 | 
| Property: | Write-Synchronized | 
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DATABUF[15:8] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DATABUF[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – DATABUF[15:0] Data Buffer
DATABUF contains the value to be transferred into DATA register.