39.7.4 Interrupt Enable Clear
| Name: | INTENCLR | 
| Offset: | 0x04 | 
| Reset: | 0x00 | 
| Property: | PAC Write-Protection | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EMPTY | UNDERRUN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | 
Bit 1 – EMPTY Data Buffer Empty Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Data Buffer Empty Interrupt Enable bit, which disables the Data Buffer Empty interrupt.
| Value | Description | 
|---|---|
| 0 | The Data Buffer Empty interrupt is disabled. | 
| 1 | The Data Buffer Empty interrupt is enabled. | 
Bit 0 – UNDERRUN Underrun Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Data Buffer Underrun Interrupt Enable bit, which disables the Data Buffer Underrun interrupt.
| Value | Description | 
|---|---|
| 0 | The Data Buffer Underrun interrupt is disabled. | 
| 1 | The Data Buffer Underrun interrupt is enabled. |