39.7.3 Event Control

Name: EVCTRL
Offset: 0x02
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
      INVEIEMPTYEOSTARTEI 
Access R/WR/WR/W 
Reset 000 

Bit 2 – INVEI Enable Inversion of Start Event Input

This bit defines the edge detection of the input event for STARTEI.

ValueDescription
0 Rising edge.
1 Falling edge.

Bit 1 – EMPTYEO Data Buffer Empty Event Output

This bit indicates whether or not the Data Buffer Empty event is enabled and will be generated when the Data Buffer register is empty.

ValueDescription
0 Data Buffer Empty event is disabled and will not be generated.
1 Data Buffer Empty event is enabled and will be generated.

Bit 0 – STARTEI Start Conversion Event Input

This bit indicates whether or not the Start Conversion event is enabled and data are loaded from the Data Buffer register to the Data register upon event reception.

ValueDescription
0 A new conversion will not be triggered on any incoming event.

Only DATA must be written (not DATABUF).

1 A new conversion will be triggered on any incoming event.

Only DATABUF must be written (not DATA).