15.6.8 APBC Mask
| Name: | APBCMASK |
| Offset: | 0x1C |
| Reset: | 0x08000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SMBIST | PDEC | ICM | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 1 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CCL | PTC | DAC | AC | ADC1 | ADC0 | TC4 | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TC3 | TC2 | TC1 | TC0 | TCC2 | TCC1 | TCC0 | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SERCOM5 | SERCOM4 | SERCOM3 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 27 – SMBIST SMBIST APBC Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the SMBIST is stopped. |
| 1 | The APBC clock for the SMBIST is enabled. |
Bit 26 – PDEC PDEC APBC Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the PDEC is stopped. |
| 1 | The APBC clock for the PDEC is enabled. |
Bit 25 – ICM ICM APBC Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the ICM is stopped. |
| 1 | The APBC clock for the ICM is enabled. |
Bit 22 – CCL CCL APBC Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the CCL is stopped. |
| 1 | The APBC clock for the CCL is enabled. |
Bit 21 – PTC PTC APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the PTC is stopped. |
| 1 | The APBC clock for the PTC is enabled. |
Bit 20 – DAC DAC APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the DAC is stopped. |
| 1 | The APBC clock for the DAC is enabled. |
Bit 19 – AC AC APBC Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the AC is stopped. |
| 1 | The APBC clock for the AC is enabled. |
Bit 18 – ADC1 ADC1 APBC Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the ADC1 is stopped. |
| 1 | The APBC clock for the ADC1 is enabled. |
Bit 17 – ADC0 ADC0 APBC Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the ADC0 is stopped. |
| 1 | The APBC clock for the ADC0 is enabled. |
Bit 16 – TC4 TC4 APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the TC4 is stopped. |
| 1 | The APBC clock for the TC4 is enabled. |
Bit 15 – TC3 TC3 APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the TC3 is stopped. |
| 1 | The APBC clock for the TC3 is enabled. |
Bit 14 – TC2 TC2 APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the TC2 is stopped. |
| 1 | The APBC clock for the TC2 is enabled. |
Bit 13 – TC1 TC1 APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the TC1 is stopped. |
| 1 | The APBC clock for the TC1 is enabled. |
Bit 12 – TC0 TC0 APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the TC0 is stopped. |
| 1 | The APBC clock for the TC0 is enabled. |
Bit 11 – TCC2 TCC2 APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the TCC2 is stopped. |
| 1 | The APBC clock for the TCC2 is enabled. |
Bit 10 – TCC1 TCC1 APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the TCC1 is stopped. |
| 1 | The APBC clock for the TCC1 is enabled. |
Bit 9 – TCC0 TCC0 APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the TCC0 is stopped. |
| 1 | The APBC clock for the TCC0 is enabled. |
Bit 6 – SERCOM5 SERCOM5 APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the SERCOM5 is stopped. |
| 1 | The APBC clock for the SERCOM5 is enabled. |
Bit 5 – SERCOM4 SERCOM4 APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the SERCOM4 is stopped. |
| 1 | The APBC clock for the SERCOM4 is enabled. |
Bit 4 – SERCOM3 SERCOM3 APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the SERCOM3 is stopped. |
| 1 | The APBC clock for the SERCOM3 is enabled. |
Bit 3 – SERCOM2 SERCOM2 APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the SERCOM2 is stopped. |
| 1 | The APBC clock for the SERCOM2 is enabled. |
Bit 2 – SERCOM1 SERCOM1 APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the SERCOM1 is stopped. |
| 1 | The APBC clock for the SERCOM1 is enabled. |
Bit 1 – SERCOM0 SERCOM0 APBC Mask Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the SERCOM0 is stopped. |
| 1 | The APBC clock for the SERCOM0 is enabled. |
Bit 0 – EVSYS EVSYS APBC Clock Enable
| Value | Description |
|---|---|
| 0 | The APBC clock for the EVSYS is stopped. |
| 1 | The APBC clock for the EVSYS is enabled. |