15.6 Register Summary
Refer to the Registers Description section for more details on register properties and access permissions.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 | Reserved | |||||||||
| 0x01 | INTENCLR | 7:0 | CKRDY | |||||||
| 0x02 | INTENSET | 7:0 | CKRDY | |||||||
| 0x03 | INTFLAG | 7:0 | CKRDY | |||||||
| 0x04 | CPUDIV | 7:0 | CPUDIV[7:0] | |||||||
0x05 ... 0x0F | Reserved | |||||||||
| 0x10 | AHBMASK | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ICM | APBD | DIVAS | PAC | CAN1 | CAN0 | ||||
| 7:0 | DMAC | MCRAMC | NVMCTRL | HMATRIXHS | DSU | APBC | APBB | APBA | ||
| 0x14 | APBAMASK | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | MCRAMC | FREQM | EIC | RTC | WDT | |||||
| 7:0 | GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC | ||
| 0x18 | APBBMASK | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | HMATRIXHS | NVMCTRL | DSU | PORT | ||||||
| 0x1C | APBCMASK | 31:24 | SMBIST | PDEC | ICM | |||||
| 23:16 | CCL | PTC | DAC | AC | ADC1 | ADC0 | TC4 | |||
| 15:8 | TC3 | TC2 | TC1 | TC0 | TCC2 | TCC1 | TCC0 | |||
| 7:0 | SERCOM5 | SERCOM4 | SERCOM3 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS | |||
| 0x20 | APBDMASK | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | TC7 | TC6 | TC5 | SERCOM7 | SERCOM6 | |||||