15.6.5 AHB Mask
| Name: | AHBMASK |
| Offset: | 0x10 |
| Reset: | 0x000007FFF |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ICM | APBD | DIVAS | PAC | CAN1 | CAN0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DMAC | MCRAMC | NVMCTRL | HMATRIXHS | DSU | APBC | APBB | APBA | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 14 – ICM ICM AHB Clock Enable.
| Value | Description |
|---|---|
| 0 | The AHB clock for the ICM is stopped. |
| 1 | The AHB clock for the ICM is enabled. |
Bit 13 – APBD APBD AHB Clock Enable.
| Value | Description |
|---|---|
| 0 | The AHB clock for the APBD is stopped. |
| 1 | The AHB clock for the APBD is enabled. |
Bit 12 – DIVAS DIVAS AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the DIVAS is stopped. |
| 1 | The AHB clock for the DIVAS is enabled. |
Bit 10 – PAC PAC AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the PAC is stopped. |
| 1 | The AHB clock for the PAC is enabled. |
Bit 9 – CAN1 CAN1 AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the CAN1 is stopped. |
| 1 | The AHB clock for the CAN1 is enabled. |
Bit 8 – CAN0 CAN0 AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the CAN0 is stopped. |
| 1 | The AHB clock for the CAN0 is enabled. |
Bit 7 – DMAC DMAC AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the DMAC is stopped. |
| 1 | The AHB clock for the DMAC is enabled. |
Bit 6 – MCRAMC MCRAMC AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the MCRAMC is stopped. |
| 1 | The AHB clock for the MCRAMC is enabled. |
Bit 5 – NVMCTRL NVMCTRL AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the NVMCTRL is stopped. |
| 1 | The AHB clock for the NVMCTRL is enabled. |
Bit 4 – HMATRIXHS HMATRIXHS AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the HMATRIXHS is stopped. |
| 1 | The AHB clock for the HMATRIXHS is enabled. |
Bit 3 – DSU DSU AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the DSU is stopped. |
| 1 | The AHB clock for the DSU is enabled. |
Bit 2 – APBC APBC AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the APBC is stopped. |
| 1 | The AHB clock for the APBC is enabled |
Bit 1 – APBB APBB AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the APBB is stopped. |
| 1 | The AHB clock for the APBB is enabled. |
Bit 0 – APBA APBA AHB Clock Enable
| Value | Description |
|---|---|
| 0 | The AHB clock for the APBA is stopped. |
| 1 | The AHB clock for the APBA is enabled. |