23.5.4 Clocks
The RTC bus clock (CLK_RTC_APB) can be enabled and disabled in the Main Clock (MCLK), and the default state of CLK_RTC_APB can be found in the Peripheral Clock Masking section.
A 32.768 kHz or 1.024 kHz oscillator clock (CLK_RTC_OSC) is required to clock the RTC. This clock must be configured and enabled in the 32.768 kHz oscillator controller (OSC32KCTRL) before using the RTC.
This oscillator clock is asynchronous to the bus clock (CLK_RTC_APB). Due to this asynchronicity, writing to certain registers will require synchronization between the clock domains. Refer to Synchronization for further details.