14.6.5 Debug Operation
When CPU is halted in Debug mode, the GCLK continues normal operation. If the GCLK is configured in a way that requires it to be periodically serviced by the CPU through interrupts or similar, improper operation or data loss may result during debugging.