13.11.2.1 Initialization
The DSU is enabled when its bus clocks (CLK_DSU_APB and CLK_DSU_AHB) are enabled, which is their default state after reset. If these clock are manually stopped, they must be enabled again in MCLK - Main Clock before using the DSU. The DSU registers can be PAC write-protected.