13.12 Register Summary
Refer to the Registers Description section for more details on register properties and access permissions.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRL | 7:0 | Reserved | Reserved | CE | Reserved | CRC | SWRST | ||
| 0x01 | STATUSA | 7:0 | PERR | FAIL | BERR | CRSTEXT | DONE | |||
| 0x02 | STATUSB | 7:0 | CEHL | HPE | DCCD1 | DCCD0 | DBGPRES | PROT | ||
0x03 | Reserved | |||||||||
| 0x04 | ADDR | 31:24 | ADDR[29:22] | |||||||
| 23:16 | ADDR[21:14] | |||||||||
| 15:8 | ADDR[13:6] | |||||||||
| 7:0 | ADDR[5:0] | AMOD[1:0] | ||||||||
| 0x08 | LENGTH | 31:24 | LENGTH[29:22] | |||||||
| 23:16 | LENGTH[21:14] | |||||||||
| 15:8 | LENGTH[13:6] | |||||||||
| 7:0 | LENGTH[5:0] | |||||||||
| 0x0C | DATA | 31:24 | DATA[31:24] | |||||||
| 23:16 | DATA[23:16] | |||||||||
| 15:8 | DATA[15:8] | |||||||||
| 7:0 | DATA[7:0] | |||||||||
| 0x10 | DCC0 | 31:24 | DATA[31:24] | |||||||
| 23:16 | DATA[23:16] | |||||||||
| 15:8 | DATA[15:8] | |||||||||
| 7:0 | DATA[7:0] | |||||||||
| 0x14 | DCC1 | 31:24 | DATA[31:24] | |||||||
| 23:16 | DATA[23:16] | |||||||||
| 15:8 | DATA[15:8] | |||||||||
| 7:0 | DATA[7:0] | |||||||||
| 0x18 | DID | 31:24 | PROCESSOR[3:0] | FAMILY[4:1] | ||||||
| 23:16 | FAMILY[0] | SERIES[5:0] | ||||||||
| 15:8 | DIE[3:0] | REVISION[3:0] | ||||||||
| 7:0 | DEVSEL[7:0] | |||||||||
0x1C ... 0x0FFF | Reserved | |||||||||
| 0x1000 | ENTRY0 | 31:24 | ADDOFF[19:12] | |||||||
| 23:16 | ADDOFF[11:4] | |||||||||
| 15:8 | ADDOFF[3:0] | |||||||||
| 7:0 | FMT | EPRES | ||||||||
| 0x1004 | ENTRY1 | 31:24 | Reserved[19:12] | |||||||
| 23:16 | Reserved[11:4] | |||||||||
| 15:8 | Reserved[3:0] | |||||||||
| 7:0 | Reserved | Reserved | ||||||||
| 0x1008 | END | 31:24 | END[31:24] | |||||||
| 23:16 | END[23:16] | |||||||||
| 15:8 | END[15:8] | |||||||||
| 7:0 | END[7:0] | |||||||||
0x100C ... 0x1FCB | Reserved | |||||||||
| 0x1FCC | MEMTYPE | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | SMEMP | |||||||||
| 0x1FD0 | PID4 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | FKBC[3:0] | JEPCC[3:0] | ||||||||
0x1FD4 ... 0x1FDF | Reserved | |||||||||
| 0x1FE0 | PID0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | PARTNBL[7:0] | |||||||||
| 0x1FE4 | PID1 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | JEPIDCL[3:0] | PARTNBH[3:0] | ||||||||
| 0x1FE8 | PID2 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | REVISION[3:0] | JEPU | JEPIDCH[2:0] | |||||||
| 0x1FEC | PID3 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | REVAND[3:0] | CUSMOD[3:0] | ||||||||
| 0x1FF0 | CID0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | PREAMBLEB0[7:0] | |||||||||
| 0x1FF4 | CID1 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | CCLASS[3:0] | PREAMBLE[3:0] | ||||||||
| 0x1FF8 | CID2 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | PREAMBLEB2[7:0] | |||||||||
| 0x1FFC | CID3 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | PREAMBLEB3[7:0] | |||||||||