44.5.2 Status
| Name: | STATUS |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FAIL | DONE | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – FAIL SMBIST Fail
Write ‘1’ to clear. ‘0’ means the test has passed, the SRAM is functional. ‘1’ means the test has failed: at least one bit is defective.
Bit 0 – DONE SMBIST Done
Write ‘1’ to clear. ‘0’ means the test is not started or in progress. ‘1’ means the test has completed (passed or failed).