49.2.1 Power Supply Connections
| Signal Name | Recommended Pin Connection | Description |
|---|---|---|
| VDDIO |
Decoupling/filtering capacitors (1) | I/O supply voltage |
| AVDD |
Decoupling/filtering capacitors (1) Ferrite bead(1,2) prevents the VDD noise interfering with AVDD | Analog supply voltage |
| VDDIN |
Decoupling/filtering capacitors (1) | Digital supply voltage |
| VDDCORE |
Decoupling/filtering capacitors (1) | Core supply voltage / external decoupling pin |
| GND | - | Ground |
| AVSS | - | Ground for the analog power domain |
Note:
- Refer to Power Supply Electrical Specifications from the Electrical Characteristics chapter for recommended values and placement.
- A ferrite bead should be added between the main power supply (VDDIO) and AVDD to attenuate high frequency digital noise from entering the analog power domain. The bead should provide enough impedance to help isolate digital and analog power domains. Make sure to select a ferrite bead with a low DC resistance to avoid any relevant IR drop across the ferrite bead that could impact analog peripheral(s) performance. Refer to Table 46-4. Power Supply Electrical Specifications for recommended values.