5.4 Low Dropout Voltage Regulator (VDD1)
(Submit Feedback)Depending on the product, the VDD1 pin has a nominal voltage output level of 5V or 3.3V, see Product Family.
The voltage regulator needs an external capacitor to compensate for and smooth any disturbances. It is recommended to use an MLC capacitor connected in parallel with a 100 nF ceramic capacitor.
During a short circuit at VDD1, the output current is limited to IVDD1_fb_sc. If the LDO temperature exceeds the TOT_sdwn threshold, the VDD1 output will be switched off. As soon as the junction temperature decreases below TOT_release, the regulator will be switched on again.
A proper connection between the exposed pad and a heat sink is recommended to ensure sufficient power dissipation.
If the supply voltage (VS) is below the nominal output voltage of VDD1, the foldback current limitation is disabled and replaced with the standard current limitation (IVDD1lim).