5.10 LIN Transceiver
(Submit Feedback)The integrated LIN transceiver in the ATA6847 provides low-speed data communication in BLDC applications. It is designed in compliance with ISO 17987-4 and SAE J2602-2. It implements the LIN electrical physical layer. Improved slope control at the LIN bus ensures data communication up to 20 kbaud.
The integrated LIN transceiver supports the following operating modes: LIN Normal and LIN Standby. The LIN transceiver operating mode depends on the device operating mode and the setting of the LOPM bits in the LIN Transceiver Operating Mode Control register. When the device is in Normal mode, the two operating modes can be selected via the LOPM bits in the LOPMCR Register.