5.11 Wake-up Sources
(Submit Feedback)Wake-up is required to exit both deep sleep and Sleep modes. The wake-up sources, LIN remote wake-up or local wake-up, can be selected in the Wake-up Control register, WUCR. If a wake-up occurrs, the wake-up source can be determined in the SIR5 Register, bits 4 and 5.