5.12 Watchdog
(Submit Feedback)The watchdog is used to monitor the proper functioning of the microcontroller and to trigger a reset if the microcontroller stops serving the watchdog due to a software lock-up or other malfunction. The NRES pin is pulled to low when a watchdog reset event is detected.