1.1 Design Requirements
(Ask a Question)The following table lists the hardware and software requirements for this demo design.
| Requirement | Description |
|---|---|
| Operating system | 64-bit Windows® 10 and 11 |
| Hardware | |
| PolarFire® Evaluation Kit (MPF300T-1FCG1152I) | Rev D or later |
| 2 SMA-to-SMA cables with 5 Gbps support | Only for Evaluation Kit |
| Software | |
| Libero® SoC | See the Readme.txt file provided in the design files for all software versions needed to create this reference design. |
Important: Libero® SmartDesign and configuration screenshots shown in this guide are for illustration only. To see the latest updates, open the Libero design.