1.4 Clocking Structure
(Ask a Question)The reference design has two clock domains. Clock domain 1 is used for transceiver debugging and runs at 156.25 MHz. Clock domain 2 is used for fabric debugging and runs at 125 MHz, as shown in the following figure.