11.6.3 Pad Control Register
| Name: | PADCTRL |
| Address: | x0088 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PDRV3[1:0] | PDRV2[1:0] | PDRV1[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | - | - | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| REFCLKSEL | ACMASEL[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | - | - | - | - | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| B0SEL[1:0] | A4SEL[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | - | - | 0 | 0 | 0 | 1 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| A3SEL[1:0] | A2SEL[1:0] | A1SEL[1:0] | A0SEL[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:30 – PDRV3[1:0] Digital Output Pad Drive Strength
| Value | Description |
|---|---|
00 | Low current drive |
01 | Medium-low current drive |
10 | Medium-high current drive |
11 | High current drive (default) |
Bits 29:28 – PDRV2[1:0] Digital Output Pad Drive Strength
| Value | Description |
|---|---|
00 | Low current drive |
01 | Medium-low current drive |
10 | Medium-high current drive |
11 | High current drive (default) |
Bits 27:26 – PDRV1[1:0] Digital Output Pad Drive Strength
| Value | Description |
|---|---|
00 | Low current drive |
01 | Medium-low current drive |
10 | Medium-high current drive |
11 | High current drive (default) |
Bit 23 – REFCLKSEL Reference Clock Select
| Value | Description |
|---|---|
0 | Reference clock is the internal 25 MHz clock derived from attached crystal. |
1 | Reference clock is an external clock on pin DIOB0. The DIOB0 Select (B0SEL) bit field below must also be configured to 00b (external reference clock input). |
Bits 17:16 – ACMASEL[1:0] ACMA Input Select
| Value | Description |
|---|---|
00 | ACMA disabled |
01 | ACMA enabled with the control signal provided by event generator 0 Note: If this value is selected, event generator 0 cannot be used as a DIO pin source. |
10 | ACMA enabled with the control signal on DIOA2 |
11 | Reserved |
Bits 11:10 – B0SEL[1:0] DIOB0 Signal Select
Note: The DIOB0 pin is configured by default to be an output.
| Value | Description |
|---|---|
00 | External 1588 reference clock (requires configuration in REFCLKSEL bit field above) (Input) |
01 | Clock output as configured in Clock Output Control Register, CLKOEN (Output) If this pin is not used, it may be connected to ground as long as the clock output is disabled in CLKOEN. |
10 | Reserved (Input) |
11 | Reserved (Input) |
Bits 9:8 – A4SEL[1:0] DIOA4 Signal Select
| Value | Description |
|---|---|
00 | Reserved (Input) |
01 | 1PPS (Output) |
10 | Event Generator 2 (Output) Note: No signal will be provided to DIOA4 if ACMASEL = 2. |
11 | Event Generator 3 (Output) |
Bits 7:6 – A3SEL[1:0] DIOA3 Signal Select
| Value | Description |
|---|---|
00 | Event Capture (Input) |
01 | Event Generator 3 (Output) |
10 | Reserved (Output) |
11 | Reserved (Output) |
Bits 5:4 – A2SEL[1:0] DIOA2 Signal Select
| Value | Description |
|---|---|
00 | ACMA and/or Event Capture (Input) ACMA is configured in the ACMASEL bits, above |
01 | Event Generator 2 (Output) Note: No signal will be provided to DIOA2 if ACMASEL = 2. |
10 | Reserved (Output) |
11 | Reserved (Input) |
Bits 3:2 – A1SEL[1:0] DIOA1 Signal Select
| Value | Description |
|---|---|
00 | Event Capture (Input) |
01 | Event Generator 1 (Output) |
10 | Reserved (Output) |
11 | Reserved (Output) |
Bits 1:0 – A0SEL[1:0] DIOA0 Signal Select
| Value | Description |
|---|---|
00 | Event Capture (Input) |
01 | Event Generator 0 (Output) |
10 | Reserved (Output) |
11 | Reserved (Output) |