11.6.51 Synchronization Event Interrupt Mask Status Register
Note: This register is read only.
| Name: | SEVIM |
| Address: | 0x023C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PADONE | PPSDONE | ||||||||
| Access | RO | RO | |||||||
| Reset | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| EG3DONE | EG2DONE | EG1DONE | EG0DONE | ||||||
| Access | RO | RO | RO | RO | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EC3DA | EC3OF | EC2DA | EC2OF | EC1DA | EC1OF | EC0DA | EC0OF | ||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – PADONE Phase Adjust Done
| Value | Description |
|---|---|
0 | When the PADONE bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The PADONE bit of the SEVSTS has no effect on the OA_STATUS1 register. |
Bit 30 – PPSDONE One pulse-per-second signal generation done
| Value | Description |
|---|---|
0 | When the PPSDONE bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The PPSDONE bit of the SEVSTS has no effect on the OA_STATUS1 register. |
Bit 30 – PAER Phase adjust error
| Value | Description |
|---|---|
0 | When the PAER bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The PAER bit of the SEVSTS has no effect on the OA_STATUS1 register. |
Bit 19 – EG3DONE Event generator 3 done
| Value | Description |
|---|---|
0 | When the EG3DONE bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The EG3DONE bit of the SEVSTS has no effect on the OA_STATUS1 register. |
Bit 18 – EG2DONE Event generator 2 done
| Value | Description |
|---|---|
0 | When the EG2DONE bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The EG2DONE bit of the SEVSTS has no effect on the OA_STATUS1 register. |
Bit 17 – EG1DONE Event generator 1 done
| Value | Description |
|---|---|
0 | When the EG1DONE bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The EG1DONE bit of the SEVSTS has no effect on the OA_STATUS1 register. |
Bit 16 – EG0DONE Event generator 0 done
| Value | Description |
|---|---|
0 | When the EG0DONE bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The EG0DONE bit of the SEVSTS has no effect on the OA_STATUS1 register. |
Bit 7 – EC3DA Event capture unit 3 data available
| Value | Description |
|---|---|
0 | When the EC3DA bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The EC3DA bit of the SEVSTS has no effect on the OA_STATUS1 register. |
Bit 6 – EC3OF Event capture unit 3 overflow
| Value | Description |
|---|---|
0 | When the EC3OF bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The EC3OF bit of the SEVSTS has no effect on the OA_STATUS1 register. |
Bit 5 – EC2DA Event capture unit 2 data available
| Value | Description |
|---|---|
0 | When the EC2DA bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The EC2DA bit of the SEVSTS has no effect on the OA_STATUS1 register. |
Bit 4 – EC2OF Event capture unit 2 overflow
| Value | Description |
|---|---|
0 | When the EC2OF bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The EC2OF bit of the SEVSTS has no effect on the OA_STATUS1 register. |
Bit 3 – EC1DA Event capture unit 1 data available
| Value | Description |
|---|---|
0 | When the EC1DA bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The EC1DA bit of the SEVSTS has no effect on the OA_STATUS1 register. |
Bit 2 – EC1OF Event capture unit 1 overflow
| Value | Description |
|---|---|
0 | When the EC1OF bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The EC1OF bit of the SEVSTS has no effect on the OA_STATUS1 register. |
Bit 1 – EC0DA Event capture unit 0 data available
| Value | Description |
|---|---|
0 | When the EC0DA bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The EC0DA bit of the SEVSTS has no effect on the OA_STATUS1 register. |
Bit 0 – EC0OF Event capture unit 0 overflow
| Value | Description |
|---|---|
0 | When the EC0OF bit of the SEVSTS is set, the SEV bit of the OA_STATUS1 register will be set. |
1 | The EC0OF bit of the SEVSTS has no effect on the OA_STATUS1 register. |