11.6.17 Event Capture Total Counts Register
| Name: | ECTOT |
| Address: | 0x0205 |
This register contains the total number of timestamps captured by each of the event capture units. The counts are reloaded every time ECRDSTS is read. The counts will roll over to 0 after 255. A count is cleared only when the timestamper is disabled or cleared.
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| EC3TOT[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| EC2TOT[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EC1TOT[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EC0TOT[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:24 – EC3TOT[7:0] Event Capture 3 Total
| Value | Description |
|---|---|
| 0-FF | Total number of timestamps capured by event capture unit 3 |
Bits 23:16 – EC2TOT[7:0] Event Capture 2 Total
| Value | Description |
|---|---|
| 0-FF | Total number of timestamps capured by event capture unit 2 |
Bits 15:8 – EC1TOT[7:0] Event Capture 1 Total
| Value | Description |
|---|---|
| 0-FF | Total number of timestamps capured by event capture unit 1 |
Bits 7:0 – EC0TOT[7:0] Event Capture 0 Total
| Value | Description |
|---|---|
| 0-FF | Total number of timestamps capured by event capture unit 0 |