11.6.52 Synchronization Event Status Register
This register indicates all event status bits set since this register was last read.Important: All bits are cleared upon read.
| Name: | SEVSTS |
| Address: | 0x023D |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | PADONE | PPSDONE | PAER | | | | | | |
| Access | RC | RC | RC | | | | | | |
| Reset | 0 | 0 | 0 | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | EG3DONE | EG2DONE | EG1DONE | EG0DONE | |
| Access | | | | | RC | RC | RC | RC | |
| Reset | | | | | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | EC3DA | EC3OF | EC2DA | EC2OF | EC1DA | EC1OF | EC0DA | EC0OF | |
| Access | RC | RC | RC | RC | RC | RC | RC | RC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – PADONE Phase Adjust done
This bit is set to indicate that phase adjust has completed. This bit will be cleared on read.
Bit 30 – PPSDONE One pulse-per-second signal
generation done
This bit is set to indicate that the pulse per second signal generation has completed. This bit will be cleared on read.
Bit 29 – PAER Phase adjust error
This bit is set to indicate that an error was detected by the phase adjuster. This bit will be cleared on read.
Bit 19 – EG3DONE Event generator 3 done
This bit is set to indicate when event generator 3 has completed generation of a pulse or pulse sequence. This bit will be cleared on read.
Bit 18 – EG2DONE Event generator 2 done
This bit is set to indicate when event generator 2 has completed generation of a pulse or pulse sequence. This bit will be cleared on read.
Bit 17 – EG1DONE Event generator 1 done
This bit is set to indicate when event generator 1 has completed generation of a pulse or pulse sequence. This bit will be cleared on read.
Bit 16 – EG0DONE Event generator 0 done
This bit is set to indicate when event generator 0 has completed generation of a pulse or pulse sequence. This bit will be cleared on read.
Bit 7 – EC3DA Event capture unit 3 data available
This bit is set to indicate that
timestamps are available to be read from event capture unit 3. This bit will be
cleared on read.
Bit 6 – EC3OF Event capture unit 3 overflow
This bit is set to indicate that event capture unit 3 has failed to capture a timestamp because no more storage was available. This bit will be cleared on read.
Bit 5 – EC2DA Event capture unit 2 data available
This bit is set to indicate that
timestamps are available to be read from event capture unit 2. This bit will be
cleared on read.
Bit 4 – EC2OF Event capture unit 2 overflow
This bit is set to indicate that event capture unit 2 has failed to capture a timestamp because no more storage was available. This bit will be cleared on read.
Bit 3 – EC1DA Event capture unit 1 data available
This bit is set to indicate that
timestamps are available to be read from event capture unit 1. This bit will be
cleared on read.
Bit 2 – EC1OF Event capture unit 1 overflow
This bit is set to indicate that event capture unit 1 has failed to capture a timestamp because no more storage was available. This bit will be cleared on read.
Bit 1 – EC0DA Event capture unit 0 data available
This bit is set to indicate that
timestamps are available to be read from event capture unit 0. This bit will be
cleared on read.
Bit 0 – EC0OF Event capture unit 0 overflow
This bit is set to indicate that event capture unit 0 has failed to capture a timestamp because no more storage was available. This bit will be cleared on read.