11.6.23 Phase Adjuster Control Register
DANGER: No bit in this register shall be modified while the phase adjust is active.
| Name: | PACTRL |
| Address: | 0x0220 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ACT | SEC | DEC | |||||||
| Access | W1S | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DIF[9:8] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIF[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – ACT Phase adjust active
Bit 30 – SEC Units are seconds
| Value | Description |
|---|---|
| 0 | Increment or decrement the nanosecond portion of the wall clock |
| 1 | Increment the second portion of the wall clock. |
Bit 29 – DEC Decrement
| Value | Description |
|---|---|
| 0 | Increment the wall clock nanosecond or second field. |
| 1 | Decrement the wall clock nanosecond field. This value is not valid if the SEC field is 1. |
Bits 9:0 – DIF[9:0] Time difference
| Value | Description |
|---|---|
| 0 - 3FF | The total number of reference clock cycles during which the wall clock is incremented or decremented. |