11.6.15 Event Capture 3 Control Register
| Name: | EC3CTRL |
| Address: | 0x0203 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MAX[3:0] | EDGE[1] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | RO | RO | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EDGE[0] | SRC[2:0] | CLR | DA | EN | |||||
| Access | R/W | R/W | R/W | R/W | W1S | R/W | RO | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 14:11 – MAX[3:0] Maximum number of captured timestamps
DANGER: This value shall
not be changed if any of the timestamp units are enabled. Data corruption can
occur.
Warning: The sum of all MAX
values in all Timestamp control registers must not exceed
16.
| Value | Description |
|---|---|
| 0 | Only valid when this event capture unit is disabled. |
| 1-F | Maximum number of time stamps allocated to this event capture unit. |
Bits 8:7 – EDGE[1:0] Capture Edge Selection
Warning: This value can only be changed when
disabled.
| Value | Description |
|---|---|
| 00 | Capture on rising edge |
| 01 | Capture on falling edge |
| 10 | Capture on both edges |
| 11 | Reserved |
Bits 6:4 – SRC[2:0] Capture Signal Source
Warning: This value can only be changed when
disabled.
| Value | Description |
|---|---|
| 000 | Receive pattern match from PHY |
| 001 | Transmit pattern match from PHY |
| 010 | DIOA0 input |
| 011 | DIOA1 input |
| 100 | DIOA2 input |
| 101 | DIOA3 input |
| 110-111 | Reserved |
Bit 3 – CLR Clear event capture unit
| Value | Description |
|---|---|
0 |
No effect |
1 |
Reset this event capture unit. |
Bit 1 – DA Data Available
| Value | Description |
|---|---|
| 0 | This capture unit has no timestamps available to be read. |
| 1 | This capture unit has timestamps available to be read. |
Bit 0 – EN Event Capture Unit Enable
| Value | Description |
|---|---|
| 0 | This event capture unit is disabled. |
| 1 | This event capture unit is enabled. |