11.6.21 Event Capture Read Timestamp Register n
These registers are read to obtain the timestamps stored by the event capture units when the ECRDSTS register was last read. These values must be combined with the ECCLK registers to obtain the clock time of the timestamp. See the Event Capture section for a description of register allocation among the event capture units.
Note: When the register does not contain a valid timestamp it will
read back as 0xFFFF_FFFF.
| Name: | ECRDTSn |
| Address: | 0x0209,0x20A,0x20B,0x20C,0x20D, 0x20E, 0x20F, 0x210, 0x211, 0x212,0x213, 0x214, 0x215,0x216,0x217,0x218 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TSSEC[1:0] | TSNS[29:24] | ||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TSNS[23:16] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TSNS[15:8] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TSNS[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |