4.6.1 Samples Processing
The metrology firmware collects the raw data samples at 16 kHz (62.5 us) from the Energy Metering AFE. Metrology filters and decimates the data to 4 kHz (0.25 ms) and integrates and calculates all the output data quantities. The integration period is 1 second by default, but it can be configured as it is explained in the Microchip “PIC32CXMTx Metrology Data Sheet”.
Metrology key features:
- Voltages (A, B, C)
- Currents (A, B, C, N (N-measured, N-imputed, N-measured to imputed) )
- Calibration compensation (V, I & Phase)
- Pulse Output
- Zero crossing detection and counting
- Metrology DSP data capture for debugging and verifying algorithm