4.6.5 Nomenclature
Values labeled as “_A”, “_B”, “_C” or “_N” refer to quantities related with phases A, B, C or Neutral. “_F” indicates values associated with the fundamental frequency component only, while values without the “_F” indicate values associated with fundamental plus harmonics.