4.8.1 Meter Firmware Files

The main Demo Meter application firmware files are listed in the following table:

Note: This information could change depending on the version of the Demo Meter Application.
Table 4-2. Demo Meter Files
FolderFilenameDescription
— Asf.hMicrochip ASF including header files
— Main.cMain Demo Meter application
BasetimerBasetime.*System Tick Handler
CommandCommand.*Serial interface management
CoprocCoproc.*Core 1 Initialization, IPC interrupts and shared RAM between Core 0 and Core 1
DemandDemand.*Demand calculation
Pic32…_dbConf_*.hBoard level configuration
DisplayDisplay.*LCD display
EnergyEnergy.*Energy data process
EventEvent.*Event processing
ExtmemExtmem.*Non-volatile memory management
HistoryHistory.*Energy and Demand Storage
KernelTask.*OS kernel with simple thread scheduling
MetrologyMetrology.*Metering processing
PresskeyPresskey.*Buttons management
RtcprocRtcproc.*Real time clock processing
TouTou.*Time of use processing
UtilsUtils.*Utils module