2.5.5.8 Maximum Demand Command
The MDC command (protected with password) erases all the maximum demand records.
The MDR command reads the maximum demand and happening time records. If the command is sent without parameter, the application returns the maximum demand stored values for the last year. If the command includes a parameter, it indicates the month index (‘0’ means the present month, ‘1’ the previous month, ‘7’ seven months ago, and so on).
; Read maximum demand and happening time
MDR[1]
Last 1 Month MaxDemand is :
TT=26.325kW 8-4 18:45 T1=26.325kW 8-2 18:45 T2=12.350kW 8-9 14:30 T3= 8.627kW 8-6 11:15 T4= 9.483kW 8-18 23:15
; Maximum demands clear
MDC[PIC]
Clear MaxDemand is ok !