2.5.5.1 Commands for Accessing the Metrology Registers

These commands allow the user to interact with the metrology registers (read the Microchip “PIC32CXMTx Metrology Data Sheet” for a detailed description of the metrology control registers). Consider that the registers can be different depending on the metrology library version.