Jump to main content
Metering Demo and Developer User Guide
Search
Home
2
Run the Demo Meter Application
2.5
Demo Meter Application Commands
2.5.5
Meter Demo Commands Description and Examples
Preface
1
Metering Demo User Guide
2
Run the Demo Meter Application
2.1
Adjust Demo Meter Board for Testing
2.2
Prepare the Board for the Meter Tester
2.3
Calibrate the Demo Board Using the Demo Meter Application
2.4
Demo Modes
2.5
Demo Meter Application Commands
2.5.1
Description
2.5.2
Application Commands: Learning by Doing
2.5.3
Terminal Interface Notes
2.5.4
Commands List
2.5.5
Meter Demo Commands Description and Examples
2.5.5.1
Commands for Accessing the Metrology Registers
2.5.5.2
Harmonic Analysis Command
2.5.5.3
Meter ID Configuration Command
2.5.5.4
RTC Control Command
2.5.5.5
TOU Control Command
2.5.5.6
Energy Commands
2.5.5.7
Event Check Commands
2.5.5.8
Maximum Demand Command
2.5.5.9
Metrology Measurements Read Command
2.5.5.10
Configuration Command
2.5.5.11
Calibration Command
2.5.5.12
Waveform Data Command
2.6
Demo LCD Display
2.7
Event Record
2.8
TOU and Energy Registering
2.9
Maximum Demand
2.10
Integrity Check Monitor Application Example
2.11
Application (Core 0) Reset with Metrology (Core 1) Running Application Example
2.12
Metrology (Core 1) Reload with Application (Core 0) Running Application Example
2.13
Waveform Capture Function Usage Example
3
Debug and Modify the Demo Meter Application
4
Microchip Demo Meter Developer Guide
5
References
6
Revision History
Microchip Information
2.5.5 Meter Demo Commands Description and Examples