1.1.12.1 WDRV_WINC_APSetCustIE Function
WDRV_WINC_STATUS WDRV_WINC_APSetCustIE (
DRV_HANDLE handle,
const WDRV_WINC_CUST_IE_STORE_CONTEXT *const pCustIECtx
)
C
Summary
Configures the custom IE.
Description
Soft-AP beacons may contain a application provided custom IE. This function associates an custom IE store context with the Soft-AP instance.
Precondition
WDRV_WINC_Initialize should have been called. WDRV_WINC_Open should have been called to obtain a valid handle. WDRV_WINC_APStart must have been called to start an Soft-AP.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
pCustIECtx | Pointer to custom IE store context. |
Returns
WDRV_WINC_STATUS_OK - The request has been accepted. WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open. WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect. WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
Remarks
None.