1.1.12.5 WDRV_WINC_CUST_IE_STORE_CONTEXT Struct
typedef struct
{
/* Maximum length of the IE store data. */
uint8_t maxLength;
/* Current length of data in the store. */
uint8_t curLength;
/* IE data in store. */
uint8_t ieData[];
} WDRV_WINC_CUST_IE_STORE_CONTEXT;
C
Summary
Defines the storage used for holding custom IEs.
Description
Custom IEs are past to the Soft-AP via the custom IE store which packages the IEs together.
Remarks
None.