1.1.12.8 WDRV_WINC_CustIEStoreCtxSetStorage Function
WDRV_WINC_CUST_IE_STORE_CONTEXT* WDRV_WINC_CustIEStoreCtxSetStorage (
uint8_t *const pStorage, uint16_t lenStorage
)
C
Summary
Initialize the custom IE store.
Description
The caller provides storage for the custom IE store, this will be initialized and a pointer provided which can be passed to WDRV_WINC_APSetCustIE after custom IEs are added by WDRV_WINC_CustIEStoreCtxAddIE.
Precondition
None.
Parameters
Param | Description |
pStorage | Pointer to storage to use for custom IE store. |
lenStorage | Length of storage pointed to by pStorage. |
Returns
Pointer to custom IE store, or NULL if error occurs.
Remarks
lenStorage should be: (2 <= lenStorage <= 257). If less than 2 then an error will be signalled, if more that 257 only 257 bytes will be used.