1.1.5.11 WDRV_WINC_BSSFindSetScanParameters Function
C
WDRV_WINC_STATUS WDRV_WINC_BSSFindSetScanParameters (
DRV_HANDLE handle, uint8_t numSlots, uint8_t activeSlotTime, uint8_t passiveSlotTime, uint8_t numProbes
)
Summary
Configures the scan operation.
Description
The scan consists of a number of slots per channel, each slot can has a configurable time period and number of probe requests to send.
Precondition
WDRV_WINC_Initialize must have been called. WDRV_WINC_Open must have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
numSlots | Number if slots (minimum is 2). |
activeSlotTime | Time waiting for responses (10ms <= slotTime <= 250ms) for active scans. |
passiveSlotTime | Time waiting for responses (10ms <= slotTime <= 1200ms) for passive scans. |
numProbes | Number of probes per slot. |
Returns
WDRV_WINC_STATUS_OK - The request was accepted.
WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
If any parameter is zero then the configured value is unchanged.