1.1.5.9 WDRV_WINC_BSSFindSetRSSIThreshold Function
WDRV_WINC_STATUS WDRV_WINC_BSSFindSetRSSIThreshold (
DRV_HANDLE handle, int8_t rssiThreshold
)
C
Summary
Configures the scan RSSI threshold.
Description
The RSSI threshold required for reconnection to an AP without scanning all channels first.
Precondition
WDRV_WINC_Initialize must have been called. WDRV_WINC_Open must have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
rssiThreshold | Minimum RSSI for detection. |
Returns
WDRV_WINC_STATUS_OK - The request was accepted. WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open. WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.